SKF Logo white

Shaft alignment tool TKSA 71 PRO

Designed for professional alignment in harsh industrial environments, the TKSA 71 PRO complements SKF’s offering with a high-end shaft alignment tool. The instrument is very versatile with ultra-compact measuring units for use in extremely narrow spaces. Its dedicated software applications enable different types of alignments, including horizontal and vertical shafts, spacer shafts and machine trains.

Superior alignment performance and long-term industrial durability are achieved with an innovative instrument design that offers high measurement accuracy and excellent protection against dust and water in harsh environments.

 

Superior alignment performance
Up to 10 m measurement distance, disturbance compensation, measurement flexibility, only 40° total rotation, automatic measurement and customised alignments with target values
The measuring units design is an evolution of the TKSA 51 alignment tool. The depth of the measuring units is much smaller, making it the smallest alignment tool on the market.

Wide range of applications
The TKSA 71 works with a wide range of applications.

High environmental protection
Thanks to the wireless charging, the TKSA 71 measuring units do not need a charging port. Therefore there is no opening in the housing, making the TKSA 71 a perfectly sealed measuring unit with an IP67 rating. Up to 1m in water for 30 minutes. Furthermore, both carrying cases are also IP67 rated and extremely rugged.

Easy-to-use with intuitive apps, guided alignment processes and explanatory videos

Designed for professionals with four product versions to meet different customer needs.

The TKSA 71 PRO functions quickly and intuitively using six software apps tailored for different alignment jobs. Designed for use without prior training, these simple-to-use apps are available free of charge for both Android and iOS platforms.

Common features include comprehensive, automatic reports, export and sharing options, machine library with QR code identification, instructional videos within the app, built-in tolerance guidelines, 3-D live view, disturbance compensation and a fully functional demonstration mode.

 

Technical data TKSA 71 PRO

Measuring Units (MU) 

  • Sensors & communication: 20 mm (0.8 in.) 2nd gen. PSD with line laser Class 2 Inclinometer ±0.1°; Bluetooth 4.0 LE
  • System measuring distance: 0.04 m to 10 m (0.13 ft to 32.8 ft)
  • Measuring errors: <1% +/- 10 µm
  • Housing material: Anodized Aluminum front and PC/ABS plastic back cover
  • Operating time: ~8 hours, Rechargeable Li-ion battery, Wireless charging; 10 min. charging for 1h usage
  • Dimensions: 52 x 64 x 33 mm
  • Weight: 130 g

Operating device

  • Operating device: Samsung Galaxy Tab Active 2 and iPad Mini recommended, iPad, iPod Touch, iPhone SE, Galaxy S6 or above (all not included)
  • Software/App update: Apple AppStore or on Google Play Stor
  • Operating system requirements: Apple iOS 9 (and above) or Android 9 (and above)

 

Get in touch with our distributors to learn more!