SKF Quick Collect - the fast track to predictive maintenance
The SKF QuickCollect sensor is an easy to use bluetooth enabled handheld sensor that connects to apps that work with both iOS and Android tablets and smart phones. This SKF QuickCollect sensor is ideal for service, reliability, operations, or maintenance personnel as part of a walk around data collection program.
The QuickCollect sensor is available for both safe areas and for use in hazardous areas. SKF QuickCollect CMDT 391-EX, is approved for use in ATEX, IECEx and NEC Class I Zone 1 rated areas.
Cost-effective and scalable entry-point for reliable rotation
Identify developing rotating machinery issues before they become problems
Can be used with minimum training and experience
Gets you started quickly
SKF QuickCollect apps
Use the sensor with the SKF QuickCollect or SKF ProCollect apps. They both provide colour-coded live readings, asset management and access to historical data.
Live readings designed for quick checks of machine status
Colour coded machine condition thresholds based on ISO standards
Asset management to ensure more accurate recommended corrective actions
View historical data while in front of an asset
Live readings designed for quick checks of machine status
Colour coded machine condition thresholds based on ISO standards
Asset management to ensure more accurate recommented corrective actions
View historical data while in front of an asset
Customized forms for inspection and process data collection
Synchronize with SKF Enlight Centre where your data can be analyzed
Access SKF Cloud and remote SKF diagnostic experts
Need help finding more information? Our experts are here!