SKF Logo white

A true hero in food safety

We all trust that our food and drinks are safe and of high quality. In fact, most people pay very little attention to food safety. And that’s thanks to you, the industry, always keeping food safety top of mind. You are the unsung heroes, keeping billions of people around the world safe and satisfied.

But every hero needs a good sidekick – and we have one to offer you support. Get ready to discover a true hero in our Food line portfolio: Our hygienically designed ball bearing units.   

Hygienic design
– critical for food safety

Hygienic design is an essential ingredient to avoid recalls and comply with regulations. SKF Food line ball bearing units are designed from the ground up, component by component, to improve hygiene at washdowns, proactively protect your products and ensure compliance.

80% increase in USDA and FDA food recalls since 2012
75% of food recalls due to bacterial contamination and undeclared allergenes.
$9.5 million (€8,7 million) is the average cost of a significant food recall

1 Food Safety Tech Staff, "FDA Food Recalls Up Nearly 93% Since 2012," Food Safety Tech, Feb 16, 2018. 2 Stericycle, “Recall Index,” Q4 2017. 3 Allianz, “Product recall risks growing in size and number, as technology drives new triggers, warns Allianz,” Dec 5, 2017.

Read our e-book about food safety

This e-book gives you a deeper understanding of your HACCP (Hazard Analysis and Critical Control Points) risk points around food zones. Gain new insights and inspiration. 

How do you achieve proactive food safety

This is SKF Food line ball bearing units

How it works

The story behind the innovation

Watch the innovation story in the video to the left. Here you will learn more about the gutter inspired sealing system and how the development team raised the bar for bearing unit hygienic design.

 

Hygienic geometry

The hygienic geometry of the housings reduces the possibility
of contaminant traps.

Effective base seal

The insert bearing made of food grade rubber is over-moulded with the composite housing to form an effective base seal against the mounting frame. 

Back seal prevents contaminants

The back seal prevents contaminants from entering the bearing cavity by sealing statically against the housing and dynamically against the shaft.

End cover

The end cover forms an effective interference seal with the housing and incorporates positive locking to prevent dislodging.

Bearing performance

Achieving outstanding bearing performance requires an effective bearing grease and an innovative approach to bearing sealing system. 

Our patent-pending design includes gutters that guide detergent away from the bearing, allowing the seals to offer high levels of protection and low energy consumption.
 
You can learn more by watching the animation to the left.

Thermo polyurethane elastomer end cover

FDA and EC approved thermo polyurethane elastomer end cover. 

The sealing system is made of stainless steel flinger and approved by FDA

Insert bearings of stainless steel or zinc coated, pre-lubricated with NSF H1, Halal and Kosher approved grease. Allergen free. The sealing system is made of stainless steel flinger and approved by FDA. Synthetic rubber in blue colour. 

Blue polypropylene composite FDA approved housing with overmoulded FDA and EC approved rubber base seal. The blue coloured back seal is also FDA approved.

Blue polypropylene composite FDA approved housing with overmoulded FDA and EC approved rubber base seal. The blue coloured back seal is also FDA approved.

Hygienic design

Reduce the risk of bacteria build-up in hard-to-clean areas through the hygienic design of the units. 

Reduce allergen contamination

Minimize the spread of bacteria growing in excess grease from relubrication. Reduce allergen contamination if contained in the grease.

Food grade materials

Follow industry regulations by using food grade materials. Reduce the risk and consequences of potential contamination with optically detectable components.

Maintenance

No need to stop equipment for bearing re-lubrication and/or shorten the time for planned maintenance. 

Reduce cleaning time and cleanability inspection

Reduce cleaning time and cleanability inspection time by 33% – compared to when needing to clean excess grease and unit design is not hygienic. 

Higher asset availability

By ensuring the sealability of complete units and optimizing the performance of insert bearings, both bearing life and reliability are enhanced, thereby contributing to higher asset availability.

Relubrication-free feature

With our relubrication-free feature, you eliminate the re-greasing and labour costs, as well as cost of unplanned stops due to human error. See how much cost you incur when re-greasing bearings.

Reduce cost and frequency of bearing replacement

With a high performing insert bearing and unit seal ability – you reduce the cost and frequency of bearing replacement – through planned or unplanned downtime. 

Reduce environmental cost

Reduce environmental costs by requiring 33% less heated water for cleaning open bearing units and less cost for purchasing and disposing of grease absorbents.

See how much environmental savings you could gain. 

Estimate your cost of bearing re-lubrication

Euro

Your results

Estimate your environmental cost and impact for cleaning and
re-lubricating bearing units.

CLICK HERE

To estimate your return on investment with SKF Food Line units.

GET IN TOUCH

Estimate your environmental cost and impact

Euro
Yes
No
Pressure water
Dry cleaning with paper towels
Dry cleaning with cloth

Q6: What is your cost of

Your results

Estimate your cost of bearing re-lubrication.

CLICK HERE

Learn about additional cost savings and environmental impact based on extended bearing life.

GET IN TOUCH
Prevent

Prevent

  • Wastage of production due to unplanned downtime
  • Wastewater contamination from bearing excess grease
  • Disposal of grease absorbents
Reduce

Reduce

  • Hot water needed to clean bearings
  • CO2 through less energy consumption to power the bearings and frequency of replacement
Recyclability

Recyclability and zero landfill

  • 59% of the product can be recycled*
  • 41% is energy recovered
  • 0% landfill

* Based on recyclability analysis by Stena Recycling

”Reduce the risk to food safety by choosing bearing units designed for hygiene and relubrication-free”

- Microbiology and hygiene expert at RISE