SKF is pleased to announce the introduction of the Lincoln Heavy-duty grease gun mounting clamp.
The mounting clamp was developed to securely hold a grease gun when not in use. Simple to fasten and disengage, the clamp secures grease guns up to 10 lb (4.5 kg) and offers a latch as a secondary security option for mobile applications. The easy-to-mount clamp features an elongated, pre-drilled base designed for various applications and mounting configurations.
The mounting clamp is suitable for construction, agriculture, industrial and vehicle service applications. It is compatible with all grease gun brands using a standard 14-ounce (400 g) barrel.
|